Reply
Administrator
Posts: 835
Registered: ‎12-03-2014

On-Demand webinar: 利用Si838x进行速度和设计灵活性的整合

[ Edited ]

On-Demand webinar: 利用Si838x进行速度和设计灵活性的整合

 

这次的在线研讨会我们将推出针对工业自动化目标市场的应用,专注于可编程逻辑控制器(PLC)和工厂自动化。我们也将讨论如何使用PLC输入模块的隔离,高水平的集成能力,以及Si838x的特性,包括用戶可编程逻辑去抖动功能。我们将详细讨论Si838x输入門槛和如何计算电阻网络值以符合IEC61131-2类型1,2和3的规定。

Integrating Speed and Flexibility Isolating Industrial Control.jpg

 

Watch the on-demand webinar

Webinar Duration: 37 min