Reply
Administrator
Posts: 835
Registered: ‎12-03-2014

On-Demand Webinar: Integrating Speed and Flexibility Isolating Industrial Control

[ Edited ]

On-Demand Webinar: Integrating Speed and Flexibility Isolating Industrial Control

 

This session will introduce targeted applications within the Industrial Automation market and focus on Programmable Logic Controllers (PLC) and Factory Automation. We will discuss where isolation is used in a PLC input module and the high level of integration and features of the Si838x, including cascading ability to accommodate up to 128 channels. We’ll dive into details about the Si838x input thresholds and how to calculate resistor network values to scale the input module to be compliant with IEC 61131-2 types 1, 2, and 3.

Integrating Speed and Flexibility Isolating Industrial Control.jpg

 

Watch the on-demand webinar

Webinar Duration: 42 min