Reply
Highlighted
Administrator
Posts: 935
Registered: ‎12-03-2014

EZRadio/PRO Sub-GHz Wireless supports 802.15.4/4g, Wireless M-Bus and Wi-SUN

[ Edited ]

 

The EZRadio and EZRadioPRO families offer the highest levels of RF performance and single-chip integration in the sub-GHz wireless IC market. These sub-GHz wireless ICs provide best-in-class performance specifications including transmit output power (up to +20 dBm for EZRadioPRO), sensitivity (-116 dBm for EZRadio and -133 dBm for EZRadioPRO) and link budget (153 dB).

Ideally suited for battery-powered wireless applications, the EZRadio and EZRadioPRO devices provide the industry’s lowest standby current of 40 nA with memory retention, consuming up to 75 percent less sleep mode current than competing solutions. Each device includes a patent-pending signal arrival detector that reduces the average receiver current by detecting a signal faster than traditional sub-GHz receivers, effectively increasing the battery life for various applications. Featuring a high-efficiency integrated power amplifier (PA) consuming only 18 mA at 10 dBm, these energy-friendly sub-GHz radios can operate on a single coin cell battery, and they are well suited for smart meter designs that require long-range and up to 20-year battery lifetime. Autonomous duty cycling between active and low-power modes and advanced features such as frequency hopping and antenna diversity minimize host MCU interaction and further reduce overall system power consumption.

 

Learn more: