Reply
Posts: 1
Registered: ‎04-18-2017

Clock Generator

Hi Everyone,

 

Can anyone suggest me the best 100 MHz clock generator?

 

My requirements are 

 

Input Frequency: External 10 MHz from Agilent Signal generator / spectrum analyzer.

 

Required Output Frequency: 100 MHz with ultra low Jitter of < 200 fs / < 100 fs. 

 

Many thanks,

 

Satya Venkata

Posts: 87
Registered: ‎03-03-2014

Re: Clock Generator

The Si5342/4/5 series provides the phase jitter performance you're seeking, it's the latest and greatest solution, attached is the data sheet. An EVB can be purchased from distribution for quick evaluation. Good luck with your application.