What is Lead Finish for Si5338, Si5335, or Si5330?

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Ninja Employee</font></font> </a> Jitterati on ‎07-11-2017 10:17 AM

Lead/Terminal Finish details for all Si5338/Si5335/Si5330 family of devices:

 

Ni : 10 u'' ( Min ) 
Pd : " 0.1 u'' ( Min ) 
Ag- Au alloy : 0.2 u'' ( Min ) Silver content is very low. 

If you require more detail on lead finish, please work through your Silicon Labs sales rep to submit a RFI (Request For Information) with the details of the additional information you need.