Si5330 OEB

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> FranBoudreau on ‎12-18-2014 09:56 AM

Question

Does the Si5330 OEB have internal pull-up or pull-down termination?

Answer

The Si5330 OEB does not internal termination and must be set to a logic 0 to enable the outputs and logic 1 to disable outputs. Do not float OEB.