Recommended Crystal for SmaRTClock

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> Silicon_Labs on ‎11-24-2014 07:39 AM
Question

 

Can you recommend a part number of a crystal for use with the SmaRTClock on 'F9xx devices?




Answer

 

While many crystals are compatible with the SmaRTClock, we recommend crystals with low ESR and low load capacitance requirements.

On most of our evaluation/development boards that have a SmaRTClock, we use the following crystal:

ABS07-32.768KHZ-7-T




Related Articles

 

32 kHz Crystal Robustness