Rowley Associates

by Administrator Nari ‎09-29-2014 06:00 AM - edited ‎01-14-2015 06:33 AM

Rowley Associates.png

Software development tools for ARM, Libraries for TCP/IP and mass storage.

http://www.rowley.co.uk/

 

Product: CrossWorks for ARM

 

CrossWorks for ARM is a complete C/C++ and assembly language development system for Cortex-M, Cortex-A, Cortex-R, ARM7, ARM9, ARM11, and XScale microcontrollers.

 

Features: 

 

  • CrossStudio Integrated Development Environment. This is our own, natively built, IDE which takes care of edit, build, download, and debugging over SWD/JTAG.
  • GNU GCC and Clang/LLVM C/C++ toolchains.
  • The CrossWorks Debugger. Our multi-core debugger able to seamlessly debug applications built from within the IDE or applications built with external toolchains.
  • The CrossWorks C Library. This is our own non-GPL and non-LGPL C runtime library is designed from the ground up for embedded processor applications.
  • The CrossWorks Tasking Library, known as CTL. CTL is a royalty-free tasking library that provides a multi-priority, preemptive, task switching and synchronization facility. 

supported cores.png

 

 

More information about Rowley Associates 

Comments
by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Super Star</font></font> </a> Soren
on ‎05-06-2015 04:33 PM

Dear Gecko Experts,

 

I just updated to Simplicity Studio v3 on OSX and upgraded the firmware on my EFM32ZG-STK3200. Now when I use CrossStudio to connect to the Segger J-Link target, I get the following error:

 

Connecting ‘SEGGER J-Link’ using ‘USB 0’
Can not connect to J-Link via USB.

Has the support for Segger J-Link on STK3200 been discontinued and another debug interface is being implemented? Or what is the reason that after the firmware upgrade I cannot connect to my board in CrossStudio?

 

Cheers,

Soren