Featured Tool

Blue Gecko Bluetooth Smart

teaser-ps-2.png

  • Complete SDK
  • Powerful and easy to use APIs
  • BG Script scripting language

 

 

 

 

Simplicity Studio 4

ss4.png

 

  • Cross platform development environment.
  • Improved and more intuitive user interface.
  • IDE based on Eclipse 4.5.

USBXpress Development Tools

feature-USBXpress Software Development Kit.png

  • No USB protocol or host device driver expertise require
  • Keil 8051 tool chain available for download (required to use device firmware library
  • Library support for Keil, Raisonance, and SDCC build tools

 

 

 

 

 

 

CP210x USB to UART Bridge VCP Drivers

CP210x USB to UART Bridge VCP Drivers.png

  • Easily implement USB in your designs
  • Pre-programmed with all the necessary USB software
  • No need to be familiar with the USB specification

 

 

 

 

 

 

CP210x Package

CP210x Package.png

  • No need to be familiar with the USB specification
  • Easily implement USB in your designs
  • No need to be familiar with the USB specification

 

 

 

CP2112 Package

CP2112 Software Development Kit.png

  • No need to be familiar with the USB specification
  • CP2112 evaluation board
  • No need to be familiar with the USB specification

 

 

 

 

CP2110/4 Package

CP2110-4 Software Development Kit.png

  • No need to be familiar with the USB specification
  • CP2110 evaluation board
  • No need to be familiar with the USB specification

 

 

 

 

 

 

 

 

CP2130 Package

CP2130 Software Development Kit.png

  • CP2130 evaluation board
  • Mini USB extension cable
  • CP2130 Quick start guide

 

 

 

 

 

 

ClockBuilder Pro Software

ClockBuilder Pro.png

  • Supported Devices: Si534x/8x
  • Any frequency on any output: 1 kHz to 800 MHz
  • Any format on any output: LVPECL, CML, LVDS, HCSL, LVCMOS, HSTL, SSTL

 

 

 

 

Software Libraries
Labels