ClockBuilder Pro Software

by Administrator Nari on ‎09-04-2014 04:54 AM - last edited on ‎02-20-2017 06:05 AM by Administrator Siliconlabs

ClockBuilder Pro.png

 

Silicon Labs’ Si538x and Si534x clock generators provide fast, free and easy customization for Any Frequency on Any Output with No Compromise on performance or specifications. 

 

Si538x Features

  • Digital frequency synthesis eliminates external VCXO and analog loop filter components
  • Supports JESD204B clocking: DCLK and SYSREF
  • Input frequency range: 10 MHz – 750 MHz
  • Output frequency range: 480 kHz – 1.47456 GHz
  • Excellent jitter performance: 80 fs typ (12 kHz – 20 MHz)

Si534x Features

 

  • Supported Devices: Si5340/1, Si5342/4/5, Si5346/7
  • Any frequency on any output: 1 kHz to 800 MHz
  • Any format on any output: LVPECL, CML, LVDS, HCSL, LVCMOS, HSTL, SSTL
  • Exact clock synthesis (0 ppm error)
  • As low as 100 fs rms phase jitter with the lowest fractional synthesis jitter in the industry
  • Accommodates any crystal or reference clock frequency

 

Applications

 

  • Networking, Communications, Storage, Servers, Audio/video, xDSL infrastructure, Cable infrastructure, Wireless infrastructure, Medical equipment, Test and measurement, Industrial

Learn more 

 

 Go to the software download page