CP210x USB to UART Bridge VCP Drivers

by Administrator Nari on ‎09-04-2014 06:06 AM - last edited on ‎02-20-2017 05:59 AM by Administrator Siliconlabs

CP210x USB to UART Bridge VCP Drivers.png

 

The CP210x USB to UART Bridge Virtual COM Port (VCP) drivers are required for device operation as a Virtual COM Port to facilitate host communication with CP210x products. These devices can also interface to a host using the USBXpress direct access driver.

 

USB Connectivity Bridges Features

 

Silicon Labs offers several single-chip connectivity bridge solutions to support USB to serial protocols as well as specialized bridges for human interface device (HID) class and touch screen applications.

 

  • Easily implement USB in your designs
  • Pre-programmed with all the necessary USB software
  • No need to be familiar with the USB specification
  • Seamless compatibility with most operating systems
  • Evaluation kits available to support your design

 

Learn more 

 

Go to the software download page