Featured Tool

Si4770 Module Evaluation Kit

​Si4770Module-A-EVB.png

 

  • Si4770 high-performance CE AM/FM module and Si477x interposer card
  • can be installed into a user-created system with a compatible pinout
  • use the Si4770Module-A-EVB in conjunction with a Si477x EVB

 

Si824x Class D Audio Amplifier Reference Design

Si824xClassD-KIT​.png

 

  • Class D Audio Amplifier Reference Design
  • a stereo, two-state, half-bridge Class D amplifier leverages the performance advantages of the Si8241 ISOdriver
  • Amplifier delivers 120 W per channel into 8 Ω, while enabling < 0.02% THD at 60 W and > 95 dB SNR

 

 

 

Si477x Evaluation Kit

​Si4770Module-A-EVB.png

  • Si4770 high-performance CE AM/FM radio receiver
  • simplify evaluation and speed your overall development time to product launch
  • includes both hardware and software tools to easily configure and operate the tuner

 

Reference Designs
Labels