Featured Tool

ZigBee® Connected Lighting Reference Design

teaser.png

  • Includes hardware, firmware and software tools for the wireless radio
  • Lights support white, temperature and RGB color settings, and dimming functionality.

 

 

 

ZigBee® Contact Sensor Reference Design

teaser.png

  • Low-power hardware and software provide all the tools needed to develop a final product.
  • Interoperable with other gateways and comes with pre-programmed firmware

 

 

 

ZigBee® Capacitive Sense Dimmable Light Switch Reference Design

teaser.png

  • Can detect different gestures like touch and swipe
  • Uses capacitive sensing technology

 

 

 

 

 

 

ZigBee® Wi-Fi/Ethernet Gateway Reference Design

teaser.png

  • Allows monitoring of the status of lights, control of RGB color, color temperature
  • Binding to other devices through a graphical web user interface

 

 

 

 

 

ZigBee® USB Virtual Gateway Reference Design

teaser-usb.png

  • Offers the ability to create bindings and monitor between Zigbee end devices like lights and contact sensors
  • Fastest method to demonstrate Zigbee to Wi-Fi gateway

 

 

 

 

 

 

Zigbee Remote Control Reference Design

teaser.png

  • Silicon Labs’ new ZigBee Remote Control reference design
  • Reduces the need for costly external hardware
  • Enables development of full-featured, voice-enabled remote controls

 

 

 

 

 

C8051F850 电动机控制参考设计

C8051F850 Motor Control Reference Design

  • Silicon Labs C8051F850 无感应器无刷直流 (BLDC) 电动机控制参考设计
  • 随时可使用发电机控制解决方案,搭配产品级质量硬件和软件,在成本敏感性应用中快速评估和部署

Si4770 Module Evaluation Kit

​Si4770Module-A-EVB.png

 

  • Si4770 high-performance CE AM/FM module and Si477x interposer card
  • can be installed into a user-created system with a compatible pinout
  • use the Si4770Module-A-EVB in conjunction with a Si477x EVB

 

Si824x Class D Audio Amplifier Reference Design

Si824xClassD-KIT​.png

 

  • Class D Audio Amplifier Reference Design
  • a stereo, two-state, half-bridge Class D amplifier leverages the performance advantages of the Si8241 ISOdriver
  • Amplifier delivers 120 W per channel into 8 Ω, while enabling < 0.02% THD at 60 W and > 95 dB SNR

 

 

 

Reference Designs
Labels