ZigBee® Wi-Fi/Ethernet Gateway Reference Design

by Administrator Siliconlabs ‎11-20-2015 04:49 AM - edited ‎02-13-2017 08:45 AM

img.png

 

The Zigbee Wi-Fi/Ethernet gateway reference design kit comes with a MicroSD card, pre-programmed with the operating system and the Zigbee gateway application. This application can easily be ported to other Linux platforms, thus providing the fastest way to demonstrate Zigbee to Wi-Fi gateway. It also supports standard Zigbee commissioning.

 

 

Features include:

  • Raspberry Pi Hardware
  • Wi-Fi Soft Access Point
  • AppBuilder Support
  • Supports ZigBee Commissioning
  • Control and Monitor
  • Rules Engine to create bindings between ZigBee end devices

 

See also:

 

Learn more about the Zigbee Wi-Fi/Ethernet Gateway here

Comments
by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Genius Employee</font></font> </a> jasonrock21
on ‎03-15-2017 01:52 PM

If you have obtained this reference design and want to make software modifications to the javascript source code, we now have the latest release published on our Github site:  https://github.com/SiliconLabs/gateway-management-ui   

 

For more information please refer to UG129: Zigbee® Gateway Reference Design User's Guide

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Star</font></font> </a> mjbart53
on ‎03-29-2017 08:56 PM

$ sudo apt-get install silabs-zigbee-gateway

Reading package lists... Done

Building dependency tre

Reading state information...Done

E: Unable to locate package silabs-zigbee-gateway

 

Has the name of the package changed?

Where is the package located?

 

 

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Ninja</font></font> </a> YK
on ‎03-30-2017 09:47 PM

@mjbart53

Do you do the following steps before you do "sudo apt-get install silabs-zigbee-gateway"?

 

11.Append the following text to the end of /etc/apt/sources.list
       :
      deb http://devtools.silabs.com/solutions/apt jessie main
12.Configure the keys.
          $ sudo apt-key adv --keyserver keyserver.ubuntu.com --recv-keys DE864524
13.Install the silabs-zigbee-gateway package.
          $ sudo apt-get update