ZigBee® USB Virtual Gateway Reference Design

by Administrator Siliconlabs ‎11-20-2015 04:43 AM - edited ‎02-13-2017 08:45 AM

 

Untitled.png

 

The USB Virtual Gateway enables control and monitoring of ZigBee end devices through Zigbee cluster library (ZCL) communication. This gateway supports IP connectivity with a web UI allowing for ease of access and control. Benefits include being able to run on any platform that supports the VirtualBox environment (Windows/OSX) and reducing complexity and development time with a high-level API framework.

 

Features include:

  • Ubuntu Linux virtual machine
  • Wi-Fi Soft Access Point
  • AppBuilder Support
  • Supports ZigBee Commissioning
  • Control and Monitor
  • Rules Engine to create bindings between ZigBee end devices

See also:

 

Learn more about the Zigbee USB Virtual Gateway here

Comments
by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Genius Employee</font></font> </a> jasonrock21
on ‎03-15-2017 01:51 PM

If you have obtained this reference design and want to make software modifications to the javascript source code, we now have the latest release published on our Github site:  https://github.com/SiliconLabs/gateway-management-ui   

 

For more information please refer to UG129: Zigbee® Gateway Reference Design User's Guide