ZigBee Smart Outlet Reference Design

by Administrator Siliconlabs ‎02-13-2017 08:05 AM - edited ‎02-13-2017 08:13 AM

ZigBee Smart Outlet Reference Design.jpg

The Smart Outlet reference design kit provides the quickest path to a next generation wireless product. It addresses the major challenges of a wireless outlet design – the power distribution and safety design, the rigorous challenges of wireless networking, and the electronic certifications. It features a robust load capacity of 15 Amps and also features the Silicon Labs ZigBee stack, so it is proven to scale with the most demanding building automation systems.

 

Features include:

  • Mini-Simplicity™ connector
  • 15A current capability
  • UL/FCC Pre-certified
  • ZigBee HA 1.2 pre-certified
  • Firmware pre-programmed
  • Over-the-air (OTA) firmware update capability
  • Interoperable with other gateways
  • Multiprotocol-ready (Thread, Bluetooth, Proprietarty)

See also: 

 

Learn more about the Smart Outlet here

Comments
by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Star</font></font> </a> BlueGecko
on ‎05-24-2017 06:42 AM

Could you please let me know where I can find the MQTT API to access this smart outlet. I could not find it on the Gatwate Reference Design document:

http://www.silabs.com/documents/public/user-guides/ug129-zigbee-gateway-ref-design-guide.pdf

 

Thanks,

-Giang