ZigBee® Connected Lighting Reference Design

by Administrator Siliconlabs ‎11-20-2015 05:55 AM - edited ‎02-13-2017 08:29 AM

 

img.png

With lighting boards and a plug-in demo board, the ZigBee® lighting reference design kit can be used for both quick demonstration as well as testing purposes. It has a robust and scalable design which boasts of features like the Golden-unit ZigBee stack which allows lights to reliably join, interoperate and leave a network. It is also customizable with Ember Desktop and AppBuilder.

 

Features include:

  • + 125º C operation
  • Network scalable to 250 nodes
  • FCC/CE compliant
  • Lighting and dimmming up to 4 channels
  • Compact footprint

 

See also:

 

Learn more about Zigbee Connected Lighting here

Comments
by Administrator Nari
on ‎02-01-2016 05:18 AM