ZigBee® Capacitive Sense Dimmable Light Switch Reference Design

by Administrator Siliconlabs ‎11-20-2015 05:35 AM - edited ‎02-20-2017 07:06 AM

img.png

 

The Zigbee Capacitive Sense Dimmable Switch Reference Design adds color and temperature control capability and the light switch itself can be integrated into a larger Zigbee home automation setup. The software is notable for being interoperable with other gateways and having over-the-air firmware update capability. The low-cost design is Thread upgradable.

 

Features include:

  • 6 capacitive touch pads (controlled by EFM8SB1)
  • Gesture control for touch, hold, and swipe
  • Low-power design support up to 3 year battery life on CR2032
  • FCC/CE compliant
  • ZigBee HA 1.2 pre-certified

 

See also:

 

Learn more about the Zigbee Capacitive Sense DImmable Light Switch here