Versions of IAR EWARM and GCC Compiler Software for Connect SDK

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> andrasbiro ‎07-11-2016 07:43 AM - edited ‎08-12-2016 09:15 AM

Question

What compilers are supported with Connect?

Answer

Silabs Wireless software is compiled using the IAR Integrated development environment and (in case of the EFR32 platfrom) GCC optimizing C/C++ compiler for ARM Cortex-M.

 

Also if GCC is supported, it should always work with the GCC version shipped with Simplicity Studio.

 

  

Stack version Compiler version Compiler version
Connect SDK v2.0.0 for EFR32 EWARM 7.30.1 GCC 4.9.3
Connect SDK v2.0.0 for EZR32 EWARM 7.30.1 N.A.