Using PART_INFO command to identify EZRadio/PRO part number

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> tanagy on ‎04-04-2017 07:24 AM

The PART and ROMID replay fields of the PART_INFO command are sufficient to identify EZRadio/PRO part number and revision according to the following table.

 

 

Part number PART ROM_ID Revision Top marking
Si4060-B1B 4060 3 B1B 40601B Bxxxxx
Si4063-B1B 4063 3 B1B 44631B Bxxxxx
Si4355-B1A 4355 3 B1A 355A Bxxx
Si4362-B1B 4362 3 B1B 44621B Bxxxxx
Si4438-B1C 4438 3 B1C 44381C Bxxxxx
Si4455-B1A 4455 3 B1A 455A Bxxx
Si4460-B1B 4460 3 B1B 44601B Bxxxxx
Si4461-B1B 4461 3 B1B 44611B Bxxxxx
Si4463-B1B 4463 3 B1B 44631B Bxxxxx
Si4464-B1B 4464 3 B1B 44641B Bxxxxx
Si4055-C2A 4055 6 C2A 055A Cxxx
Si4060-C2A 4060 6 C2A 40602A Cxxxxx
Si4063-C2A 4063 6 C2A 40632A Cxxxxx
Si4355-C2A 4355 6 C2A 355A Cxxx
Si4362-C2A 4362 6 C2A 43622A Cxxxxx
Si4438-C2A 4438 6 C2A 44382A Cxxxxx
Si4455-C2A 4455 6 C2A 455A Cxxx
Si4460-C2A 4460 6 C2A 44602A Cxxxxx
Si4461-C2A 4461 6 C2A 44612A Cxxxxx
Si4463-C2A 4463 6 C2A 44632A Cxxxxx
Si4467-A2A 4467 6 A2A 44672A Cxxxxx
Si4468-A2A 4468 6 A2A 44682A Cxxxxx