EFR32 MG1 ETSI EN300 328 v.2.1.1 (2016-11) ZigBee blocking performance

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> zopapp on ‎03-09-2017 09:16 AM - edited on ‎03-09-2017 09:53 AM by Administrator Nari

Measurement results show that EFR32 MG1 complies with EN300 328 category1 blocking requirements with good margin in 802.15.4 OQPSK DSSS mode (ZigBee PHY).

 

The blocking test has been performed as per chapter 5.4.11.2.1.

 

DUT:

 

RFIC:                    EFR32 MG1

Board:                  PCB4252A 2.4 GHz

 

DUT Configuration:

 

SDK:                     Flex 1.0.1.0

RAIL:                    RAIL 1.4.2.0

App:                      RAILTest 1.4.2

 

RAILtest Commands:

 

reset

rx 0

config24GHz802154

 

This command set configures the part to the 802.15.4 OQPSK DSSS  ZigBee PHY. 

Payload length is 16 bytes.

 

Signal generators:

 

ZigBee packet:                  Agilent E4432B

Blocker:                              HP 8665B

 

Measurement results

 

Conducted PER curve

 

 

1% PER Sensitivity:                         -97.5 dBm

10% PER Sensitivity:                       -98.5 dBm

 

 

Conducted Blocking at various channels

 

Desired signal power level is set to (10% PER sensitivity  + 6 dB) = -92.5 dBm.

 

f_Channel11:                    2405 MHz

f_Channel18:                    2440 MHz

f_Channel26:                    2480 MHz

 

KB2.png

KB3.png

KB4.png