Si838x Isolators Webinar

by Administrator Nari ‎09-05-2016 03:04 AM - edited ‎11-10-2016 09:42 AM

silabs990x320.jpg

 

Date: Wednesday, September 28, 2016

Time: 10:00 AM (CEST, PDT, JST, HKT)

Duration: 1 hour

 

This session will introduce targeted applications within the Industrial Automation market and focus on Programmable Logic Controllers (PLC) and Factory Automation. We will discuss where isolation is used in a PLC input module and the high level of integration and features of the Si838x, including user programmable de-bounce. We’ll dive into details about the Si838x input thresholds and how to calculate resistor network values to scale any system voltage to be compliant with IEC 61131-2 types 1, 2, and 3.

 

original.png