Thermal Resistance for CP210x

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> Jiehui on ‎07-06-2017 02:30 AM
Part Number

Package

Thermal Resistance

(Junction to Ambient)

θJA

Thermal Resistance

(Junction to Case)

θJC

ΨJT

CP2103-GM QFN-28   18.3 °C/W  
CP2104-GM QFN-24 34 °C/W 24.2 °C/W  
CP2102N QFN20 60 °C/W 32.9 °C/W  0.88 °C/W
CP2102N QFN24 30 °C/W 24.2 °C/W  0.3 °C/W
CP2102N QFN28 26 °C/W 18.8 °C/W  0.3 °C/W