CP2114-B02 24-bit record/playback vs. 16-bit record/playback

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> MitchC on ‎12-21-2016 09:59 AM - edited on ‎08-02-2017 01:16 PM by Administrator Siliconlabs

Question

Can the CP2114-B02 be operated simultaneously in 24-bit playback mode with 16-bit record, or 24-bit record with 16-bit playback?

Answer

No, when using 24 bit mode with the CP2114-B02, data transfer is uni-directional.  Thus you can operate the device in 24-bit record ONLY or 24-bit playback ONLY, but data of any size can not be transferred in the opposite direction.  The device can, however, operate in simultaneous 16-bit record/16-bit playback mode.

 

For more information on the operating modes of the CP2114-B02, the differences between the CP2114-B01 and the CP2114-B02, and information on configuring and customizing the device, please see the CP2114 datasheet:

 

http://www.silabs.com/Support%20Documents/TechnicalDocs/CP2114-DataSheet.pdf