CP210x with 125C max temperature rating?

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> Stephen on ‎03-22-2017 06:43 PM

Question

Does Silicon Labs have any CP210x devices with a max temperature specification of 125C?

Answer

Silicon Lab does not have any 125C-rated CP210x devices or 125C-rated CP210x devices on the road map.

 

The following CP210x devices have a 85C max temperature specification:

  • CP2101
  • CP2102
  • CP2102N
  • CP2103
  • CP2104
  • CP2105
  • CP2108
  • CP2109