Windows Terminal Program

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> jonorem on ‎02-25-2014 01:53 AM - edited on ‎08-13-2014 08:59 AM by Administrator Nari

Question

Where can I find a terminal program for Windows?

Answer

Prior to Windows 7, HyperTerminal came with the OS and could be used to connect to a COM port. 

 

In Windows 7 and later operating systems, it is necessary to use a third party terminal program to access COM ports. There are several options available:

 

Putty: http://www.putty.org/

Terminal (Bray++): http://sites.google.com/site/terminalbpp/

RealTerm: http://realterm.sourceforge.net/