Si86xx Digital Isolators - Different supply voltages / level shifting

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Super Employee</font></font> </a> MikeM on ‎09-09-2015 02:40 PM - edited on ‎07-25-2017 01:57 PM by Administrator Siliconlabs

Question

Can I use separate or different voltages to power each side of the isolation barrier?

Can I use the Si86xx as a level shifter?

Answer

Absolutely!

Each side of the isolation barrier is powered independently of one another.

Example: You can run a unit with VDD1 = 5.0 V, and VDD2 = 3.3 V, or vice versa.

 

So long as VDD1 and VDD2 remain within the specified range (see the data sheet's electrical specification table) you will be fine running them at different potentials.