Low power analog opamps suitable for 80kHz signal

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Star Employee</font></font> </a> kydando on ‎05-06-2014 08:28 AM - edited on ‎08-20-2014 03:57 AM by Administrator Nari

Question

I am looking for an Analog opamp for a 80 kHz signal.  What is the lowest power consumptiion and part from Silicon Labs?

Answer

Our op-amps have a maximum GBW of 20kHz, consuming 1uA.

The table below can be found with further details at: http://touchstonesemi.com/products/amplifiers 

 

Low Power Op Amps
Part Number#AmpsVDD (min)VDD (max)IDD (max)GBW (kHz)Slew Rate (V/ms)Rail-to-Rail In/OutVOS (max)PackageDatasheet
TS1003 1 0.8V 5.5V 1 4 1.5 Yes/Yes 3mV SC70-5 pdf
TS1005 1 0.8V 5.5V 1.8 20 7.5 Yes/Yes 3mV SC70-5 pdf
TS1001 1 0.8V 2.5V 1 4 1.5 Yes/Yes 3mV SC70-5 pdf
TS1002 2 0.8V 2.5V 2 4 1.5 Yes/Yes 3mV MSOP-8 pdf
TS1004 4 0.8V 2.5V 4 4 1.5 Yes/Yes 3mV TSSOP-14 pdf