Inductor winding for TS33xx Boost Converters

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Star Employee</font></font> </a> kydando on ‎05-06-2014 08:37 AM - edited on ‎08-20-2014 03:56 AM by Administrator Nari

Question

On the RF side of the boost converters, can an inductor be used with the winding inductance laminated?

 

射频端的绕线电感可以使用叠层电感吗?使用中需要注意什么?

Answer

We recommend a low ESR, shielded inductor for our boost converters, TS3310  & TS3300.

 

You can get more information on these boost converters at: http://touchstonesemi.com/products/power-management