Featured Tool

CP2102N USBXpress Bridge Evaluation Kit

 

Capture.PNG

  •  CP2102N USB-to-UART Bridge
  • RS-232 Transceiver and DB9 connector
  • Enable quick USB connectivity

 

Thunderboard React Kit

thunderboard.PNG

  • BGM111 Bluetooth Smart Module
  • Mobile app for Android and iOS, source code on GitHub
  • Si7201 Hall-effect Magnetic Sensor

 

 

CPT112S Capacitive Touch Evaluation Kit

CPT112S.PNG

  • CPT112S Capacitive Sense device with I2C
  • 8 Capacitive Sense touch pads
  • Capacitive Sense Profiler

 

 

 

 

 

 

 

 

CPT007B Capacitive Touch Evaluation Kit

CPT007B.PNG 

  • CPT007B Capacitive Sense Device with GPIO
  • 7 Capacitive Sense touch pads, 7 LEDs
  • Xpress Configurator

 

USB to SPI Bridge Evaluation Kit

CP2130EK.png

 

  • complete evaluation and customization
  • all SPI and GPIO functions
  • full documentation

 

 

CP2104 Mini Evaluation Kit

CP2104-MINIEK.png

 

  • a highly-integrated USB-to-UART Bridge
  • compact 4 mm x 4 mm package
  • a USB 2.0 full-speed device with integrated USB clock, voltage regulator and programmable memory

USB to SPI Bridge Evaluation Kit

CP2130EK.png

 

  • a complete evaluation and customization of the CP2130 USB to SPI Bridge
  • including all SPI and GPIO functions
  • an evaluation board with three SPI slave devices, Windows®demonstration and evaluation applications, and full documentation

 

 

 

Development Kits
Labels