Featured Tool

EFM8 Universal Bee 8-bit MCU Starter Kits

EFM8-STK.png

  • Expansion header
  • 1 CR2032 coin cell battery
  • 1 mini USB cable

 

 

 

 

 

 

 

 

EFM8 Sleepy Bee 8-bit MCU Starter Kits

EFM8-STK.png

  • Integrated debugger
  • Si7021 humidity and temperature sensor
  • LCD display

 

 

 

 

 

 

EFM8 Busy Bee 8-bit MCU Starter Kits

EFM8-STK.png

  • Integrated debugger
  • LCD display
  • Joystick

 

 

 

 

 

 

 

 

 

C8051F380DK MCU Development Kit

C8051F380DK MCU Development Kit.png

 

  •  C8051F380DK MCU Development Kit
  • C8051F380, F381, F382, F383, F384, F385, F386, F387, F388, F389, F38A, F38B and F38C 8-bit microcontrollers
  • Everything needed to develop applications with the 8-bit microcontrollers.

 

 

 

 

 

 

C8051F850 Motor Control Reference Design

C8051F850-BLDC-RD.png

 

  • ready to use motor control solution
  • a complete system-level solution for sensorless brushless dc motors
  • evaluate and adopt low-cost BLDC motor control solutions

 

 

 

USB to SPI Bridge Evaluation Kit

CP2130EK.png

 

  • complete evaluation and customization
  • all SPI and GPIO functions
  • full documentation

 

 

Si1064 Wireless MCU Development Kit

1060-490-DK.png

 

  • Wireless MCU Development Kit
  • Si1064 wireless MCU and LCD baseboard
  • 434 MHz band, the 868 MHz band and the 915 MHz band

 

C8051F970 MCU Development Kit

C8051F970 MCU Development Kit.png

  • optimal out-of-the-box experience and simple demonstration
  • C8051F970 Low Power MCU
  • A demo application is preloaded into the MCU flash

 

 

Development Kits
Labels