EFR32™ Flex Gecko 2.4 GHz Proprietary Wireless SoC Starter Kit

by Administrator Siliconlabs ‎03-09-2016 01:02 PM - edited ‎02-20-2017 06:45 AM

2.png

 

The Flex Gecko Wireless SoC Starter Kit simplifies proprietary wireless protocol development. The SDK includes sample applications including the popular range test. Functionality for lab evaluation, wake-on-radio, bi-directional packet transmit and receive are also provided as source code in sample applications.

 

Features:

  • Radio Abstraction Interface Layer (RAIL)
  • Contains 2 x EFR32FG 2.4 GHz radio board (+19.5 dBm)
  • Software features include auto-detection for lab evaluation, software development and sample applications including range test
  • Supports AEM (Advanced Energy Monitor) for battery measurement and Energy Profiler
  • Modular design supports different radio boards
  • Expansion header allows easy expansion
  • Integrated debug and packet trace

 

Learn More:

 

Get the EFR32™ Flex Gecko 2.4 GHz Proprietary Wireless SoC Starter Kit here!