EFM32 Pearl Gecko PG12 Starter Kit

by Administrator Nari ‎03-29-2017 09:56 AM - edited ‎03-29-2017 10:15 AM

pearl gecko kit.png

Using Silicon Labs’ Pearl Gecko MCUs, developers can easily add touch-control interfaces, powerful security capabilities and multiple low-power sensors to IoT devices.  The new MCUs are optimized for high-performance, low-energy applications and support over-the-air (OTA) updates to deployed end products.

 

Features:

  • Integrated Segger J-Link USB debugger
  • Advanced Energy Monitoring system
  • Built-in USB serial port

 

Learn More

 

Get the Pearl Gecko PG12 Starter Kit here!