CPT007B Capacitive Touch Evaluation Kit

by Administrator Siliconlabs ‎06-15-2016 09:46 AM - edited ‎02-20-2017 06:41 AM

CPT007B.PNG

 

The CPT007B TouchXpress Evaluation Board can be used along with software demos to interface all EFM8 and EFM32 MCU families. One of its features includes a 20-pin expansion header for connection with a Silicon Labs Starter Kit. The board can be connected to a host processor through the expansion header or breakout pins and to a PC using the USB connector.

 

Features:

  • CPT007B Capacitive Sense device with GPIO
  • 7 capacitive sense pads, 7 LEDs with a buzzer for touch feedback
  • Breakout test points for easy access to touch pads
  • Simplicity studio features include Xpress Configurator and Capacitive Sense Profiler

 

Learn more:

 

Get the CPT007B Capacitive Touch Evaluation Kit!