CP2102N USBXpress Bridge Evaluation Kit

by Administrator Siliconlabs ‎08-03-2016 08:13 AM - edited ‎02-20-2017 06:32 AM

Capture.PNG

USBXpress devices simplify and speed up the process of adding USB connectivity to both existing as well as new applications. These bridges can be used to easily configure and customize designs, and do not require USB expertise. An early release of the Simplicity Studio development environment includes native support for these devices so as to decrease time taken for designs to reach the market.

 

Features:

  • Contains a CP2102N USB-to-UART Bridge
  • RS-232 Transceiver and DB9 connector
  • Integrated debugger for configuration
  • Headers for easy access to GPIO and UART
  • Battery charger detect pins
  • Remote wake-up push button
  • Software includes Simplicity Studio and VCP drivers.

 

Learn more:

 

Get the CP2102N USBXpress Bridge Evaluation Kit here!