回复
Highlighted
发帖数: 3
注册日期: ‎03-20-2017

si4010 如何把gpio5配置为普通的gpio用于其他用途,而不去控制LED

目前想在si4010上外接一个SPI的设备,需要用到gpio5,可是gpio5被用于控制LED,因此配置pgio5无效。

发帖数: 255
注册日期: ‎12-10-2013

Re: si4010 如何把gpio5配置为普通的gpio用于其他用途,而不去控制LED

GPIO5 is shared between GPIO and LED driver. So it can only be used as output with open-drain. I think you can try  if this configuration can meet your requirement.

Juanyong