回复
发帖数: 3
注册日期: ‎07-12-2017

USB Virtual Gateway Network Down

hi,

    silabs-zigbee-gateway安装成功,通过ncp.py也能找到USB对应的NCP设备,但是通过网页访问“gateway user interface”时,home界面显示There are no connected devices。Setup界面中Network Maintenance显示ZigBee Network:Down。执行了Reform ZigBee3.0 Network也是一样。

QQ图片20170712215832.png

QQ图片20170712220701.png

发帖数: 3
注册日期: ‎07-12-2017

回复: USB Virtual Gateway Network Down

2017-07-13T10:16:17.121Z - info: Searching for NCP...
2017-07-13T10:16:19.341Z - info: ncp.py scan: {"ports": [{"deviceType": "unknown", "port": "/dev/ttyS1"}, {"deviceType": "unknown", "port": "/dev/ttyS0"}, {"deviceType": "unknown", "port": "/dev/ttyS3"}, {"deviceType": "unknown", "port": "/dev/ttyS2"}, {"deviceType": "unknown", "pid": "EA60", "port": "/dev/ttyUSB0", "vid": "10C4"}, {"stackVersion": "5.10.0-36", "deviceType": "zigbee", "pid": "0105", "port": "/dev/ttyACM0", "vid": "1366"}]}

2017-07-13T10:16:19.343Z - error: ncp.py scan: Exception: <type 'exceptions.IndexError'> /dev/ttyS1
Exception: <type 'exceptions.IndexError'> /dev/ttyS0
Exception: <type 'exceptions.IndexError'> /dev/ttyS3
Exception: <type 'exceptions.IndexError'> /dev/ttyS2
Exception: <type 'exceptions.TypeError'> /dev/ttyUSB0
Connecting to.. /dev/ttyACM0 115200 False True

2017-07-13T10:16:19.343Z - info: Latest ZigBee NCP image connected is 5.10.0-36
2017-07-13T10:16:19.343Z - info: Found NCP stackVersion=5.10.0-36, deviceType=zigbee, pid=0105, port=/dev/ttyACM0, vid=1366
2017-07-13T10:16:19.348Z - info: Started Gateway Host Process

 

一直都是这样,应该怎么处理,才能出现ZigBee Network:up?

发帖数: 3
注册日期: ‎07-12-2017

回复: USB Virtual Gateway Network Down

不好意思,问题已经解决,可以忽略该问题。