回复
发帖数: 8
注册日期: ‎07-28-2017

继续SLSTK3400 使用问题

13:25:00 **** Incremental Build of configuration GNU ARM v4.8.3 - Debug for project SLSTK3400A_textdisplay_5 ****
make -j4 all
Building file: ../src/main.c
Building file: C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers/retargettextdisplay.c
Invoking: GNU ARM C Compiler
arm-none-eabi-gcc -g -gdwarf-2 -mcpu=cortex-m0plus -mthumb '-DDEBUG_EFM=1' '-DEFM32HG322F64=1' '-DDEBUG=1' -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/SLSTK3400A_EFM32HG/examples/textdisplay" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/SLSTK3400A_EFM32HG/config" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/CMSIS/Include" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/emlib/inc" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/bsp" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/Device/SiliconLabs/EFM32HG/Include" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/glib" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/dmd" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/dmd/ssd2119" -O0 -Wall -c -fmessage-length=0 -mno-sched-prolog -fno-builtin -ffunction-sections -fdata-sections -std=c99 -MMD -MP -MF"src/main.d" -MT"src/main.o" -o "src/main.o" "../src/main.c"
Invoking: GNU ARM C Compiler
arm-none-eabi-gcc -g -gdwarf-2 -mcpu=cortex-m0plus -mthumb '-DDEBUG_EFM=1' '-DEFM32HG322F64=1' '-DDEBUG=1' -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/SLSTK3400A_EFM32HG/examples/textdisplay" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/SLSTK3400A_EFM32HG/config" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/CMSIS/Include" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/emlib/inc" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/bsp" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/Device/SiliconLabs/EFM32HG/Include" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/glib" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/dmd" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/dmd/ssd2119" -O0 -Wall -c -fmessage-length=0 -mno-sched-prolog -fno-builtin -ffunction-sections -fdata-sections -std=c99 -MMD -MP -MF"Drivers/retargettextdisplay.d" -MT"Drivers/retargettextdisplay.o" -o "Drivers/retargettextdisplay.o" "C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers/retargettextdisplay.c"
Building file: C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers/textdisplay.c
Building file: C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers/udelay.c
In file included from ../src/main.c:20:0:
C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/emlib/inc/em_chip.h: In function 'CHIP_Init':
C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/emlib/inc/em_chip.h:181:3: error: expected expression before 'uint32_t'
uint32_t rev;
^
C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/emlib/inc/em_chip.h:182:3: error: 'rev' undeclared (first use in this function)
rev = *(volatile uint32_t *)(0x0FE081FC);
^
C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/emlib/inc/em_chip.h:182:3: note: each undeclared identifier is reported only once for each function it appears in
Invoking: GNU ARM C Compiler
make: *** [src/main.o] Error 1
make: *** Waiting for unfinished jobs....
arm-none-eabi-gcc -g -gdwarf-2 -mcpu=cortex-m0plus -mthumb '-DDEBUG_EFM=1' '-DEFM32HG322F64=1' '-DDEBUG=1' -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/SLSTK3400A_EFM32HG/examples/textdisplay" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/SLSTK3400A_EFM32HG/config" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/CMSIS/Include" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/emlib/inc" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/bsp" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/Device/SiliconLabs/EFM32HG/Include" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/glib" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/dmd" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/dmd/ssd2119" -O0 -Wall -c -fmessage-length=0 -mno-sched-prolog -fno-builtin -ffunction-sections -fdata-sections -std=c99 -MMD -MP -MF"Drivers/textdisplay.d" -MT"Drivers/textdisplay.o" -o "Drivers/textdisplay.o" "C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers/textdisplay.c"
Invoking: GNU ARM C Compiler
arm-none-eabi-gcc -g -gdwarf-2 -mcpu=cortex-m0plus -mthumb '-DDEBUG_EFM=1' '-DEFM32HG322F64=1' '-DDEBUG=1' -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/SLSTK3400A_EFM32HG/examples/textdisplay" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/SLSTK3400A_EFM32HG/config" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/CMSIS/Include" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/emlib/inc" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/bsp" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/Device/SiliconLabs/EFM32HG/Include" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/glib" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/dmd" -I"C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/reptile/glib/dmd/ssd2119" -O0 -Wall -c -fmessage-length=0 -mno-sched-prolog -fno-builtin -ffunction-sections -fdata-sections -std=c99 -MMD -MP -MF"Drivers/udelay.d" -MT"Drivers/udelay.o" -o "Drivers/udelay.o" "C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers/udelay.c"
Finished building: C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers/retargettextdisplay.c

Finished building: C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers/textdisplay.c
Finished building: C:/SiliconLabs/SimplicityStudio/v3/developer/sdks/efm32/v2/kits/common/drivers/udelay.c

13:25:05 Build Finished (took 4s.343ms)D5DGO8JYL}{(}F@[ADH{@KD.pngD5DGO8JYL}{(}F@[ADH{@KD.png

Highlighted
发帖数: 2,218
注册日期: ‎10-14-2014

回复: 继续SLSTK3400 使用问题

Duplicate with this.

WeiguoLu