ToolStick Base Adapter dimensions

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> jstine on ‎11-11-2016 10:27 AM

Question

What are the physical dimensions of the ToolStick Base Adapter?

Answer

The ToolStick Base Adapter is 2 1/4" long (plus 3/4" for the USB connector), 1 1/8" wide, and 3/8" tall (with connectors).  The board thickness is 1/16".