IAR Embedded Workbench Support for EFM8

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> jstine on ‎06-09-2017 05:19 PM

Silicon Labs EFM8 family of 8-bit MCUs is now supported by IAR’s 8051 Embedded Workbench.  The EW offers an optimized compiler, a comprehensive debugger, integrated static analysis tools, and more.  For documentation, to learn more, or to download please visit https://www.iar.com/iar-embedded-workbench/8051.