Flash Erase Cycle Time

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> Stephen on ‎12-12-2016 03:02 PM

Question

Is the Flash Erase Cycle Time in the datasheet per page or for the entire device?

Answer

The flash erase cycle time specification in the datasheet is per page.