Can the IDAC (Current DAC) Sink Current?

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Master Employee</font></font> </a> delu on ‎04-13-2017 04:39 PM

Question

Can the C8051F41x/C8051F39x/C8051F33x IDAC sink current?

Answer

No, the IDAC on these devices can only source current.