Capacitive Sense Library for EFM32

by <a href="http://community.silabs.com/t5/Welcome-and-Announcements/Community-Ranking-System-and-Recognition-Program/m-p/140490#U140490"><font color="#000000"><font size="2">Hero Employee</font></font> </a> amenleung on ‎04-13-2017 04:44 PM

Question

Are there any capacitive sense libraries for EFM32 devices?

Answer

Yes. The capacitive sense CSLIB library for EFM32 can be found in Simplicity Studio (www.silabs.com/simplicity).

 

For Gecko SDK v5.1.2, it's available here:

C:\SiliconLabs\SimplicityStudio\v4\developer\sdks\gecko_sdk_suite\v1.0\platform\middleware\cslib

 

This library applies for EFM32 devices with or without LESENSE peripheral. More information can be found in AN0828 and AN0829 in Simplicity Studio or on www.silabs.com/32bit-appnotes.